Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | FF5162-1616S-BG |
| Drop dimension IN | 2.375 |
| Drop dimension MM | 60.30 |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Male 37 degree |
| End type 2 | Split flange code 61 |
| Finish plating | Oil |
| Hex size 1 IN | 1.380 |
| Hex size 1 MM | 35.1 |
| Hex size 5 IN | 1.378 |
| Hex size 5 MM | 35.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF5162 |
| Thread sealant | No |
| Thread size 2 | 1 5/16-12 UN |
| Working pressure bar | 241 |
| Working pressure PSI | 3500.00 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
