Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FF5238-1212S |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Male 37 degree |
| End type 2 | Split flange code 62 |
| Finish plating | Oil |
| Hex size 5 IN | 1.102 |
| Hex size 5 MM | 28.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF5238 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146065391 |
