Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF5239-2420S |
| End size 1 | -24 |
| End size 2 | -20 |
| End Type 1 | Split flange code 61 |
| End type 2 | Male 37 degree |
| Finish plating | Oil |
| Hex size 5 IN | 1.693 |
| Hex size 5 MM | 43.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF1505 |
| Thread sealant | No |
| Thread size 2 | 1 5/8-12 UN |
| Tube outside diameter 1 IN | 1.500 |
| Tube outside diameter 1 MM | 38.1 |
| Tube outside diameter 2 IN | 1.250 |
| Tube outside diameter 2 MM | 31.8 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
