Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF5321-2020S |
| Drop dimension IN | 2.625 |
| Drop dimension MM | 66.70 |
| End size 1 | -20 |
| End size 2 | -20 |
| End type 1 | Split flange code 61 |
| End type 2 | Flange Flat Face C61 |
| Finish plating | Oil |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF5321 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146065483 |
