Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF5540-1616S |
| Drop dimension IN | 2.375 |
| Drop dimension MM | 60.30 |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Split flange code 62 |
| End type 2 | Male 37 degree |
| Finish plating | Oil |
| Hex size 1 IN | 1.378 |
| Hex size 1 MM | 35.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF5540 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146065537 |
