Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | FF5541-1212SNCX |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | Split flange code 62 |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 1 IN | 1.142 |
| Hex size 1 MM | 29.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF5541-NCX |
| Thread sealant | No |