Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF5935-1616S |
| Drop dimension IN | 2.187 |
| Drop dimension MM | 55.50 |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Split flange code 62 |
| End type 2 | Male ORB BSPP |
| Finish plating | Zinc |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.1 |
| Hex size 5 IN | 1.496 |
| Hex size 5 MM | 38.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF5935 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 2 | 1 5/16-12 UN |
| Tube outside diameter 1 IN | 1.000 |
| Tube outside diameter 1 MM | 25.4 |
| Tube outside diameter 2 IN | 1.000 |
| Tube outside diameter 2 MM | 25.4 |