Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF5946H3-2424S |
| Drop dimension IN | 3.126 |
| Drop dimension MM | 79.40 |
| End size 1 | -24 |
| End size 2 | -24 |
| End Type 1 | Male ORFS |
| End type 2 | Split flange code 61 |
| Finish plating | Zinc |
| Hex size 5 IN | 2.126 |
| Hex size 5 MM | 54.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF5946H3 |
| Thread sealant | No |