Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Catalog Item | FF6027T1616S |
| Drop dimension IN | 3.929 |
| Drop dimension MM | 99.80 |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | Male ORFS |
| End type 2 | Split flange code 62 |
| Finish plating | Zinc |
| Hex size 5 IN | 1.496 |
| Hex size 5 MM | 38.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF6027T |
| Thread sealant | No |