Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF6035-3232S |
| Drop dimension IN | 3.120 |
| Drop dimension MM | 79.20 |
| End size 1 | -32 |
| End size 2 | -32 |
| End type 1 | Split flange code 61 |
| End type 2 | Split flange code 61 |
| Finish plating | Zinc |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF6035 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 2.000 |
| Tube outside diameter 1 MM | 50.8 |
| Tube outside diameter 2 IN | 2.000 |
| Tube outside diameter 2 MM | 50.8 |