Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 118 Degree |
| Brand | Danfoss |
| Catalog Item | FF6044-1616S |
| Drop dimension IN | 2.810 |
| Drop dimension MM | 71.40 |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Male 37 degree |
| End type 2 | Split flange code 61 |
| Finish plating | Zinc |
| Hex size 1 IN | 1.380 |
| Hex size 1 MM | 35.1 |
| Hex size 2 IN | 1.380 |
| Hex size 2 MM | 35.1 |
| Hex size 5 IN | 1.378 |
| Hex size 5 MM | 35.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF6044 |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
| Thread size 2 | 1 5/16-12 UN |
| Tube outside diameter 1 IN | 1.240 |
| Tube outside diameter 1 MM | 31.5 |
| Tube outside diameter 2 IN | 0.760 |
| Tube outside diameter 2 MM | 19.3 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146178626 |
