Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 118 Degree |
| Brand | Danfoss |
| Catalog Item | FF6044-2020S |
| Drop dimension IN | 3.128 |
| Drop dimension MM | 79.50 |
| End size 1 | -20 |
| End size 2 | -20 |
| End type 1 | Male 37 degree |
| End type 2 | Split flange code 61 |
| Finish plating | Zinc |
| Hex size 5 IN | 1.693 |
| Hex size 5 MM | 43.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF6044 |
| Thread sealant | No |
| Thread size 1 | 1 5/8-12 UN |
| Tube outside diameter 1 IN | 1.250 |
| Tube outside diameter 1 MM | 31.8 |
| Tube outside diameter 2 IN | 1.250 |
| Tube outside diameter 2 MM | 31.8 |