Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF6062T1616-458 |
| Drop dimension IN | 2.760 |
| Drop dimension MM | 70.10 |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | Male ORFS |
| End type 2 | Split flange code 62 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF6062T |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
