Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Catalog Item | FF6071T1620-566AA |
| Drop dimension IN | 3.540 |
| Drop dimension MM | 89.90 |
| End size 1 | -16 |
| End size 2 | -20 |
| End Type 1 | Male ORFS |
| End type 2 | Split flange code 62 |
| Finish plating | Zinc nickel |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF6071T |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |