Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF6095-1010S |
| Drop dimension IN | 4.252 |
| Drop dimension MM | 108.00 |
| End size 1 | -10 |
| End size 2 | -10 |
| End type 1 | Male o'ring pilot rigid short |
| End type 2 | Female STC connector |
| Finish plating | Zinc |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF6095 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread sealant | No |