Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF90154-10 |
| Durometer | 90 |
| Inside diameter IN | 0.320 |
| Outside diameter IN | 0.450 |
| Product height in | 0.445 |
| Product height mm | 11.303 |
| Product length in | 0.063 |
| Product length mm | 1.600 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.445 |
| Product width mm | 11.303 |
| Thickness IN | 0.060 |
