Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF9016-12 |
| Durometer | 80 |
| Inside diameter IN | 0.380 |
| Item type | O-Ring |
| Outside diameter IN | 0.500 |
| Product color finish | Black with green dot |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 0.063 |
| Product length mm | 1.587 |
| Product material | Ethylene propylene rubber (EPR) |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thickness IN | 0.060 |