Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF9016-214 |
| Durometer | 80 |
| Inside diameter IN | 1.000 |
| Item type | Component |
| Outside diameter IN | 1.250 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 0.125 |
| Product length mm | 3.175 |
| Product material | Ethylene propylene rubber(EPR) |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thickness IN | 0.125 |
