Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF9016-228 |
| Durometer | 80 |
| Inside diameter IN | 2.230 |
| Item type | O-Ring |
| Outside diameter IN | 2.500 |
| Product color finish | Black |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 0.125 |
| Product length mm | 3.175 |
| Product material | Ethylene propylene rubber (EPR) |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Thickness IN | 0.130 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146158239 |
