Oring, BUNA-N, ORS Perox Cured-product-details

Oring, BUNA-N, ORS Perox Cured

FF90163-214

Catalog item:

FF90163-214


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemFF90163-214
Durometer90
Inside diameter IN1.000
Item typeO-Ring
Outside diameter IN1.250
Product color finishBlack with blue dot
Product height in1.250
Product height mm31.750
Product length in0.125
Product length mm3.175
Product materialBuna-N (nitrile)
Product width in1.250
Product width mm31.750
Thickness IN0.130

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm