Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF90202-08S |
| End size 1 | -8 |
| End type 1 | Female STC connector |
| Finish plating | Zinc |
| Item type | Adapter-cap |
| Product material | Carbon steel |
| Product serial name | FF90202 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146038890 |
