Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF90216-18S |
| End size 1 | -18 |
| End type 1 | Male BSP DIN 3852 form B |
| Finish plating | Zinc |
| Hex size 1 IN | 0.945 |
| Hex size 1 MM | 24.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | FF90216 |
| Thread sealant | No |