Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF90241-114 |
| Inside diameter IN | 0.639 |
| Item type | O-Ring |
| Outside diameter IN | 0.799 |
| Product height in | 0.799 |
| Product height mm | 20.295 |
| Product length in | 0.080 |
| Product length mm | 2.032 |
| Product material | Polytetrafluoroethylene (PTFE) |
| Product width in | 0.799 |
| Product width mm | 20.295 |
| Thickness IN | 0.080 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146158253 |