Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF90243-16-502 |
| End size 1 | -16 |
| End type 1 | Male ORB ISO 6149-2 |
| Finish plating | Nickel plating |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | FF90243 |
| Thread sealant | No |