Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF90277-08C |
| Material | Stainless steel |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product width in | 0.050 |
| Product width mm | 1.270 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146147387 |
