Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF90277-16C |
| Product height in | 1.150 |
| Product height mm | 29.210 |
| Product length in | 0.100 |
| Product length mm | 2.540 |
| Product width in | 1.150 |
| Product width mm | 29.210 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789257147 |
