Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF90319-24 |
| Durometer | 90 |
| Inside diameter IN | 1.760 |
| Item type | O-Ring |
| Outside diameter IN | 2.030 |
| Product height in | 2.030 |
| Product height mm | 51.562 |
| Product length in | 0.200 |
| Product length mm | 5.080 |
| Product material | Buna-N (nitrile) |
| Product width in | 2.030 |
| Product width mm | 51.562 |
| Thickness IN | 0.200 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789326935 |