Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF90605-08 |
| Durometer | 70 |
| Inside diameter IN | 0.610 |
| Item type | O-Ring |
| Outside diameter IN | 0.688 |
| Product height in | 0.688 |
| Product height mm | 17.475 |
| Product length in | 0.039 |
| Product length mm | 0.991 |
| Product material | Neoprene |
| Product width in | 0.688 |
| Product width mm | 17.475 |
| Thickness IN | 0.039 |
