Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Durometer | 70 |
| Inside diameter IN | 0.7480 |
| Item type | O-Ring |
| Outside diameter IN | 0.8260 |
| Product height in | 0.826 |
| Product height mm | 20.980 |
| Product length in | 0.039 |
| Product length mm | 0.991 |
| Product material | Neoprene |
| Product width in | 0.826 |
| Product width mm | 20.98 |
| Thickness IN | 0.0390 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789257192 |
