Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF91157-12 |
| Item type | Seal Kit |
| Product height in | 0.650 |
| Product height mm | 16.510 |
| Product length in | 0.059 |
| Product length mm | 1.499 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.650 |
| Product width mm | 16.510 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903031434 |