Danfoss  Spare Part Seal Nut FF91494 (RIGHT)

NUT-LN,FF91494,06,3/8-18NPTF ,HEX7/8,CS

FF91494-6S

Catalog item:

FF91494-6S


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandDanfoss
Catalog ItemFF91494-6S
End size 1-6
End type 1Female pipe (NPTF)
FinishZinc clear trivalent chromate
Finish platingZinc
Hex size 1 IN0.866
Hex size 1 MM22.0
Item TypeNut
MaterialCarbon steel
Product materialCarbon steel
Product serial nameFF91494
Seal materialFluorocarbon (FKM)
Thread sealantYes

General specifications

Characteristic
Value
EAN/UPC678146190246