Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF91571-08S |
| End size 1 | -8 |
| End Type 1 | Male ORB BSPP |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.900 |
| Hex size 2 MM | 27.000 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | FF91571 |
| Thread sealant | No |
| Thread size 1 | G 1/2 |
| Tube outside diameter 1 IN | 0.500 |
| Tube outside diameter 1 MM | 12.7 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075332582 |
