Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF91577-10S |
| End size 1 | -10 |
| End Type 1 | Male ORB BSPP |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 5.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | FF91577 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M10x1 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075332940 |
