Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF91577-16S |
| End size 1 | M16 |
| End Type 1 | Male ISO 9974-2 type E (heavy duty) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.310 |
| Hex size 1 MM | 7.900 |
| Hex size 2 MM | 8.000 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | FF91577 |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075333336 |
