Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF91580-02S |
| End size 1 | -2 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.000 |
| Item type | Adapter-cap |
| Product material | Carbon steel |
| Product serial name | FF91580 |
| Thread sealant | No |
| Thread size 1 | G 1/8-28 |
![Danfoss FF91580 Series Straight Adapters BSPP Female Plug FF91580-08S [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318366%2FID463022860246-0101_preview.jpg&w=1920&q=75)