Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF91580-24S |
| End size 1 | -24 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.205 |
| Hex size 1 MM | 56.000 |
| Item type | Adapter-cap |
| Product material | Carbon steel |
| Product serial name | FF91580 |
| Thread sealant | No |
| Thread size 1 | G 1 1/2-11 |