Product specifications
Characteristic | Value |
|---|---|
| Bolt grade | Grade 8 |
| Brand | Danfoss |
| Catalog Item | FF9442-0620-94 |
| Color | Cadmium |
| Drive design | Hex |
| Head style | Hex |
| Material | Carbon alloy steel |
| Product height in | 0.557 |
| Product height mm | 14.135 |
| Product length in | 1.465 |
| Product length mm | 37.198 |
| Product width in | 0.557 |
| Product width mm | 14.135 |
| Thread size | 3/8-16 |
