Product specifications
Characteristic | Value |
|---|---|
| Bolt grade | Grade 8 |
| Brand | Danfoss |
| Catalog Item | FF9442-0724-94 |
| Color | Cadmium |
| Drive design | Hex |
| Head style | Hex |
| Material | Carbon alloy steel |
| Product height in | 0.619 |
| Product height mm | 15.710 |
| Product length in | 1.752 |
| Product length mm | 44.488 |
| Product width in | 0.619 |
| Product width mm | 15.710 |
| Thread size | 7/16-14 |
