Product specifications
Characteristic | Value |
|---|---|
| Bolt grade | Grade 8 |
| Brand | Aeroquip by Danfoss |
| Color | Zinc |
| Drive design | Hex |
| Head style | Hex |
| Material | Carbon alloy steel |
| Product height in | 0.743 |
| Product height mm | 18.872 |
| Product length in | 2.033 |
| Product length mm | 51.626 |
| Product width in | 0.743 |
| Product width mm | 18.872 |
| Thread size | 1/2-13 |