Product specifications
Characteristic | Value |
|---|---|
| Bolt grade | Grade 8 |
| Brand | Aeroquip by Danfoss |
| Color | Cadmium |
| Drive design | Hex |
| Head style | Hex |
| Material | Carbon alloy steel |
| Product height in | 0.930 |
| Product height mm | 23.622 |
| Product length in | 2.601 |
| Product length mm | 66.053 |
| Product width in | 0.930 |
| Product width mm | 23.622 |
| Thread size | 5/8-11 |
