Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF9508-32 |
| Durometer | 70 |
| Inside diameter IN | 1.968 |
| Inside diameter MM | 49.987 |
| Outside diameter IN | 2.204 |
| Outside diameter MM | 55.982 |
| Product height in | 2.204 |
| Product height mm | 55.982 |
| Product length in | 0.118 |
| Product length mm | 2.997 |
| Product material | Buna-N (nitrile) |
| Product width in | 2.204 |
| Product width mm | 55.982 |
| Thickness IN | 0.118 |
| Thickness MM | 2.997 |
