SOULDER-SO,ORFS-F,20,CS
FF9766-20SY1
Catalog item:
FF9766-20SY1
Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF9766-20SY1 |
| End size 1 | -20 |
| End Type 1 | Male ORFS |
| Item type | Adapter-shoulder |
| Product material | Carbon steel |
| Product serial name | FF9766 |
| Thread sealant | No |