Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF9768-08S45Y1 |
| End size 1 | -8 |
| End Type 1 | Male ORFS bulkhead, w/jam nut |
| Hex size 1 IN | 1.142 |
| Hex size 1 MM | 29.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | FF9768 |
| Thread sealant | No |