Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Inside diameter IN | 0.5760 |
| Material | Teflon |
| Product height in | 0.814 |
| Product height mm | 20.676 |
| Product length in | 0.049 |
| Product length mm | 1.232 |
| Product width in | 0.814 |
| Product width mm | 20.676 |
| Thickness_IN | 0.049 |
