Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF9847-04S |
| End size 1 | -4 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | FF9847 |
| Thread sealant | No |