Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF9847-24S45Y1 |
| End size 1 | -12 |
| Hex size 1 IN | 1.378 |
| Hex size 1 MM | 35.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | FF9847 |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |