Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | FF9863-06S-BG |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.787 |
| Hex size 1 MM | 20.0 |
| Item type | Adapter-cap |
| Product material | Carbon steel |
| Product serial name | FF9863 |
| Thread sealant | No |
| Thread size 1 | 11/16-16 UN |
| Tube outside diameter 1 IN | 0.375 |
| Tube outside diameter 1 MM | 9.5 |
| Tube outside diameter 2 IN | 0.375 |
| Tube outside diameter 2 MM | 9.5 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075338805 |
