Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | FF9863-06SNC |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.787 |
| Hex size 1 MM | 20.0 |
| Item type | Adapter-cap |
| Product material | Carbon steel |
| Product serial name | FF9863-SNC |
| Thread sealant | No |
| Thread size 1 | 11/16-16 UN |