Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | FF9863-10S-BG |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.120 |
| Hex size 1 MM | 28.400 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 1-14 UNS |
| Tube outside diameter 1 IN | 0.625 |
| Tube outside diameter 1 MM | 15.9 |
| Tube outside diameter 2 IN | 0.625 |
| Tube outside diameter 2 MM | 15.9 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075331912 |
