Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF9863-10SAA |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.102 |
| Hex size 1 MM | 28.0 |
| Item type | Adapter-cap |
| Product material | Carbon steel |
| Product serial name | FF9863 |
| Thread sealant | No |
| Thread size 1 | 1-14 UNS |
| Tube outside diameter 1 IN | 0.625 |
| Tube outside diameter 1 MM | 15.9 |
| Tube outside diameter 2 IN | 0.625 |
| Tube outside diameter 2 MM | 15.9 |
